Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3042751 |
3042764 |
3042777 |
3042780 |
3042793 |
3042803 |
3042816 |
3042829 |
3042832 |
3042887 |
3042890 |
3042900 |
3042926 |
3042939 |
3042942 |
3042955 |
3042968 |
3042971 |
3042984 |
3042997 |
3043006 |
3043718 |
3043721 |
3043734 |
3061033 |
3061046 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Contamination level | Insulation class | |
---|---|---|---|---|---|---|---|---|
2.18 € | 100 | 7 Days | Grey | 3 | I | |||
2.18 € | 100 | 22 Days | Blue | 3 | I | |||
2.18 € | 100 | 7 Days | Green-yellow | 3 | I | |||
2.18 € | 100 | 7 Days | Grey | 3 | I | |||
2.18 € | 100 | 7 Days | Blue | 3 | I | |||
2.18 € | 100 | 7 Days | Green-yellow | 3 | I | |||
2.18 € | 100 | 7 Days | Grey | 3 | I | |||
2.18 € | 100 | 7 Days | Blue | 3 | I | |||
2.18 € | 100 | 7 Days | Green-yellow | 3 | I | |||
2.18 € | 100 | 7 Days | Grey | 3 | I | |||
3.63 € | 100 | 7 Days | Grey | 3 | I | |||
5.12 € | 50 | 7 Days | Grey | 3 | I | |||
6.57 € | 50 | 7 Days | Grey | 3 | I | |||
8.06 € | 50 | 7 Days | Grey | 3 | I | |||
9.53 € | 25 | 7 Days | Grey | 3 | I | |||
10.96 € | 25 | 7 Days | Grey | 3 | I | |||
12.42 € | 25 | 22 Days | Grey | 3 | I | |||
13.93 € | 25 | 22 Days | Grey | 3 | I | |||
15.38 € | 25 | 7 Days | Grey | 3 | I | |||
16.81 € | 20 | 22 Days | Grey | 3 | I | |||
18.32 € | 10 | 22 Days | Grey | 3 | I | |||
20.56 € | 10 | 22 Days | Grey | 3 | I | |||
22.01 € | 10 | 22 Days | Grey | 3 | I | |||
23.57 € | 10 | 22 Days | Grey | 3 | I | |||
2.39 € | 100 | 22 Days | Blue | - | - | |||
2.39 € | 100 | 7 Days | Green-yellow | - | - |
Loading...
AWG | 28 - 12 | Connector cross section (fixed)(mm²) | 0.08 - 6 | Connector cross-section (flexible)(mm²) | 0.08 - 4 |
---|---|---|---|---|---|
Nominal voltage(V) | 800 | Nominal current(A) | 32 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 10(max.) | Connection (components) | Pull spring | Industrial goods | Yes |