Plug SPDB 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3040407
3040410
3040423
3040436
3040449
3040452
3040465
3040478
3040481
3040494
3040504
3040517
3040520
3040533
3040546
3040737
3040740
3043190
3043200
3043213
3043226
3043239
3043242
3043255
3043268
3043271
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (width)
(mm)
Flammability rating Insulation material

2.66 €

100 21 Days Grey5.2V0PA

4.56 €

50 7 Days Grey5.2--

6.46 €

50 7 Days Grey5.2--

8.38 €

50 7 Days Grey5.2--

10.26 €

50 7 Days Grey5.2--

12.18 €

25 7 Days Grey5.2--

14.10 €

25 7 Days Grey5.2--

16.00 €

25 7 Days Grey5.2--

17.92 €

25 21 Days Grey5.2--

20.56 €

25 7 Days Grey5.2--

22.98 €

10 7 Days Grey5.2--

24.81 €

10 21 Days Grey5.2--

26.66 €

10 21 Days Grey67.6--

28.90 €

10 21 Days Grey5.2--

30.74 €

10 7 Days Grey5.2--

2.66 €

100 21 Days Blue5.2--

2.66 €

100 21 Days Green-yellow5.2--

2.66 €

100 7 Days Grey5.2--

2.66 €

100 21 Days Blue5.2--

2.66 €

100 21 Days Green-yellow5.2--

2.66 €

100 7 Days Grey5.2--

2.66 €

100 7 Days Blue5.2--

2.66 €

100 7 Days Green-yellow5.2--

2.66 €

100 7 Days Grey5.2--

2.66 €

100 21 Days Blue5.2--

2.66 €

100 7 Days Green-yellow5.2--

Loading...

  1. 1

Basic information

AWG 28 - 14 Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.50
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 24
Stripping length(mm) 10(max.) Connection (components) Pull spring Insulation class I
Industrial goods Yes

Tech Support