Plug SP-H 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210619
3210622
3210635
3210648
3210651
3210664
3210677
3210680
3210693
3210703
3210716
3210729
3210732
3210758
3210761
3210774
3210787
3210790
3210800
3210813
3210826
3210839
3210842
3210855
3210868
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.57 €

150 22 Days Grey

2.58 €

100 7 Days Grey

3.62 €

100 7 Days Grey

4.66 €

50 7 Days Grey

5.72 €

50 7 Days Grey

6.78 €

50 7 Days Grey

7.77 €

25 22 Days Grey

8.81 €

25 7 Days Grey

9.89 €

25 22 Days Grey

10.91 €

25 7 Days Grey

11.94 €

20 22 Days Grey

12.98 €

20 22 Days Grey

14.02 €

20 22 Days Grey

16.09 €

20 22 Days Grey

1.57 €

150 22 Days Blue

1.57 €

150 22 Days Green-yellow

1.57 €

150 50 Days Grey

1.57 €

150 22 Days Blue

1.57 €

150 7 Days Green-yellow

1.57 €

150 77 Days Grey

1.57 €

150 7 Days Blue

1.57 €

150 22 Days Green-yellow

1.57 €

150 68 Days Grey

1.57 €

150 22 Days Blue

1.57 €

150 7 Days Green-yellow

Loading...

  1. 1

Basic information

AWG 28 - 14 Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.50
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 24
Product size (width)(mm) 5.2 Stripping length(mm) 10(max.) Connection (components) Pull spring
Insulation class I Industrial goods Yes

Tech Support