Manufacturer part number: 3045716
Brand: PHOENIX CONTACT
Price: 2.06 €
Delivery time: 7 Days
Color: Grey
Product size (width): 6.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3045716
AWG | 26 - 10 | Connector cross section (fixed)(mm²) | 0.14 - 6 | Connector cross-section (flexible)(mm²) | 0.14 - 6 |
---|---|---|---|---|---|
Nominal voltage(V) | 800 | Nominal current(A) | 32 | Stripping length(mm) | 9(max.) |
Industrial goods | Yes |
This page is Plug UPBV 4, part number 3045716.
You can find the detail information about specifications and dimensions on part number 3045716.
Part Number |
---|
3045266 |
3045279 |
3045729 |
3045732 |
3045745 |
3045758 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (width) (mm) |
---|---|---|---|---|---|---|---|
2.06 € | 100 | 40 Days | Blue | 6.2 | |||
2.06 € | 100 | 40 Days | Green-yellow | 6.2 | |||
2.06 € | 100 | 40 Days | Blue | 6.2 | |||
2.06 € | 100 | 33 Days | Green-yellow | 6.2 | |||
2.06 € | 100 | 7 Days | Grey | 6.2 | |||
2.06 € | 100 | 7 Days | Blue | 6.2 |