Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Clamp width (mm) | Connector cross section (mm²) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contact spacing (mm) | Nominal voltage (V) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Connector features | Connector type | Connector type (category) | Contact material | Insulation material | Pin strip type (category) | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.75 € | 50 | 7 Days | 2 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 2 | 42.5 | 21.48 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
4.91 € | 50 | 7 Days | 3 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 3 | 42.5 | 26.56 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
6.06 € | 50 | 7 Days | 4 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 4 | 42.5 | 31.64 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
7.22 € | 50 | 7 Days | 5 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 5 | 42.5 | 36.72 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
8.38 € | 50 | 7 Days | 6 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 6 | 42.5 | 41.80 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
9.53 € | 50 | 7 Days | 7 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 7 | 43.5 | 42.5 | 46.88 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
10.69 € | 50 | 7 Days | 8 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 8 | 43.5 | 42.5 | 51.96 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
11.85 € | 50 | 7 Days | 9 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 9 | 43.5 | 42.5 | 57.04 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
13.00 € | 50 | 7 Days | 10 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 10 | 43.5 | 42.5 | 62.12 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
14.16 € | 50 | 7 Days | - | 5.08 | - | 0.20 - 2.50 | 0.20 - 2.50 | - | - | - | 42.5 | 34.6 | - | 7(max.) | V0 | Screws | - | - | DIN rail connector | - | PA | - | - | |||
15.32 € | 50 | 7 Days | 12 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 12 | 43.5 | 42.5 | 72.28 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
17.63 € | 50 | 7 Days | 14 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 14 | 43.5 | 42.5 | 82.44 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
18.79 € | 50 | 7 Days | - | 5.08 | - | 0.20 - 2.50 | 0.20 - 2.50 | - | - | - | 42.5 | 34.6 | - | 7(max.) | V0 | Screws | - | - | DIN rail connector | - | PA | - | - | |||
19.94 € | 50 | 7 Days | 16 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 16 | 43.5 | 42.5 | 92.60 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
22.26 € | 50 | 7 Days | 18 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 18 | 43.5 | 42.5 | 102.76 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
23.41 € | 50 | 19 Days | - | 5.08 | - | 0.20 - 2.50 | 0.20 - 2.50 | - | - | - | 42.5 | 34.6 | - | 7(max.) | V0 | Screws | - | - | DIN rail connector | - | PA | - | - | |||
24.57 € | 50 | 7 Days | 20 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 20 | 43.5 | 42.5 | 112.92 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
2.31 € | 100 | 45 Days | 2 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 2 | 42.5 | 11.68 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
3.47 € | 100 | 7 Days | 3 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 3 | 42.5 | 16.76 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
4.63 € | 50 | 7 Days | 4 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 4 | 42.5 | 21.84 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
5.78 € | 50 | 7 Days | 5 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 5 | 42.5 | 26.92 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
6.94 € | 50 | 7 Days | 6 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 6 | 42.5 | 32 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
8.10 € | 50 | 7 Days | 7 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 7 | 42.5 | 37.08 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
9.25 € | 50 | 7 Days | 8 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 8 | 42.5 | 42.16 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
10.41 € | 50 | 7 Days | 9 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 9 | 43.5 | 42.5 | 47.24 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
11.57 € | 50 | 7 Days | 10 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 10 | 43.5 | 42.5 | 52.32 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
12.72 € | 50 | 7 Days | 11 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 11 | 43.5 | 42.5 | 57.40 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
13.88 € | 50 | 7 Days | 12 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 12 | 43.5 | 42.5 | 62.48 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
15.04 € | 50 | 7 Days | 13 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 13 | 43.5 | 42.5 | 67.56 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
16.19 € | 50 | 7 Days | 14 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 14 | 43.5 | 42.5 | 72.64 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
17.35 € | 50 | 7 Days | 15 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 15 | 43.5 | 42.5 | 77.72 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
18.51 € | 50 | 7 Days | 16 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 16 | 43.5 | 42.5 | 82.80 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
19.66 € | 50 | 7 Days | 17 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 17 | 43.5 | 42.5 | 87.88 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
20.82 € | 50 | 7 Days | 18 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 18 | 43.5 | 42.5 | 92.96 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
23.13 € | 50 | 7 Days | 20 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 20 | 43.5 | 42.5 | 103.12 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
24.29 € | 50 | 19 Days | - | 5.08 | - | 0.20 - 2.50 | 0.20 - 2.50 | - | - | - | 42.5 | 34.5 | - | 7(max.) | V0 | Screws | - | - | DIN rail connector | - | PA | - | - | |||
27.76 € | 50 | 7 Days | 24 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 24 | 43.5 | 42.5 | 123.44 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK |
Loading...
Color | Green | AWG | 24 - 12 | Nominal current(A) | 12 |
---|---|---|---|---|---|
No. of rows | 1 | Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
Clamp width(mm)
Connector cross section(mm²)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contact spacing(mm)
Nominal voltage(V)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Connection (components)
Connector features
Connector type
Connector type (category)
Contact material
Insulation material
Pin strip type (category)
Series (connectors)
Filter by standard shipping days
Optional Attributes