Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1788237
Part Number
|
---|
1788237 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Clamp width (mm) | Connector cross section (mm²) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contact spacing (mm) | Nominal voltage (V) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Connector features | Connector type | Connector type (category) | Contact material | Insulation material | Pin strip type (category) | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.19 € | 50 | 7 Days | 14 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 14 | 43.5 | 42.5 | 72.64 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK |
Loading...
Color | Green | AWG | 24 - 12 | Nominal current(A) | 12 |
---|---|---|---|---|---|
No. of rows | 1 | Industrial goods | Yes |
This page is Plug-in block UMSTBVK 2,5, part number 1788237.
You can find the detail information about specifications and dimensions on part number 1788237.
Configure
Basic Attributes
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Flammability rating
Insulation material
Total number of pins(Pole)
Connector cross section(mm²)
Contact spacing(mm)
Nominal voltage(V)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Connector features
Connector type
Connector type (category)
Contact material
Pin strip type (category)
Series (connectors)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1787953 |
1787966 |
1787979 |
1788240 |
1788253 |
1788266 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Clamp width (mm) | Connector cross section (mm²) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contact spacing (mm) | Nominal voltage (V) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Connector features | Connector type | Connector type (category) | Contact material | Insulation material | Pin strip type (category) | Series (connectors) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.22 € | 50 | 7 Days | 5 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 5 | 42.5 | 36.72 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
8.38 € | 50 | 7 Days | 6 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 6 | 42.5 | 41.80 | 43.50 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
9.53 € | 50 | 7 Days | 7 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 7 | 43.5 | 42.5 | 46.88 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
17.35 € | 50 | 7 Days | 15 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 15 | 43.5 | 42.5 | 77.72 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
18.51 € | 50 | 7 Days | 16 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 16 | 43.5 | 42.5 | 82.80 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK | |||
19.66 € | 50 | 7 Days | 17 | - | 0.2 - 2.5 | - | - | 5.08 | 320 | 17 | 43.5 | 42.5 | 87.88 | 7.00(max.) | - | Plug | + extractor sleeve | Plug, vertical mount | wire-to-board | Tin plated | - | Pin enclosure - cable | UMSTBVK |