Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212304
Connector cross section (fixed)(mm²) | 0.5 - 10 | Connector cross-section (flexible)(mm²) | 0.5 - 6 | Nominal voltage(V) | 20 |
---|---|---|---|---|---|
Nominal current(A) | 20 | Product size (width)(mm) | 8.2 |
This page is Plug-in PPCT, part number 3212304.
You can find the detail information about specifications and dimensions on part number 3212304.