Potential collective terminal UKH (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3213142
3213143
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (height)
(mm)

29.85 €

10 7 Days 2Grey206 - 706 - 7079

29.85 €

10 7 Days 5Blue2516 - 9516 - 9570

Loading...

  1. 1

Basic information

Nominal voltage(V) 1000 Nominal current(A) 192 No. of rows 1
Flammability rating V0 Connection (components) Screws Connector type (category) PD terminal
Industrial goods Yes

Tech Support