Potential distribution VARIOFACE module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2903797
2903798
2903799
2903800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (width)
(mm)

47.65 €

4 7 Days 160.25 - 60.25 - 441.90

51.60 €

4 7 Days 240.14 - 60.14 - 457.10

60.25 €

4 7 Days 320.14 - 60.14 - 467.30

90.10 €

3 7 Days 480.14 - 60.14 - 497.70

Loading...

  1. 1

Basic information

AWG 24 - 10 Operating current(A) 30 Product size (height)(mm) 75.8
Product size (length)(mm) 63 Stripping length(mm) 8-15 Temperature range(°C) -20 - +50
Connection (components) Pull spring Connector (control) Pull spring Mounting type Mounting rail
Series (connectors) Varioface-VIP Transfer module features + 2 bonding bars Transfer module type (category) Distribution block

Tech Support