Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 5 | Color | Orange | Clamp width(mm) | 10.4 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Contamination level | 3 |
Nominal voltage(V) | 250 | Nominal current(A) | 30 | No. of rows | 3 |
Product size (height)(mm) | 44.5 | Product size (length)(mm) | 92.3 | Product size (width)(mm) | 10.4 |
Stripping length(mm) | 8-10 | Flammability rating | V0 | Connection (components) | Pull spring |
Insulation material | PA | Industrial goods | Yes |