Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1813266
Total number of pins(Pole) | 4 | Color | Green | AWG | 28 - 12 |
---|---|---|---|---|---|
Contact spacing(mm) | 5.08 | Nominal voltage(V) | 250 | Nominal current(A) | 12 |
No. of rows | 1 | Pins per row | 4 | Product size (height)(mm) | 19.20 |
Product size (length)(mm) | 15.00 | Product size (width)(mm) | 21.82 | Connection (components) | Plug |
Connector features | + screw lock | Connector type | Plug, right angle | Connector type (category) | wire-to-board |
Contact material | Tin plated | Pin strip type (category) | Pin enclosure - cable | Series (connectors) | IC |
Industrial goods | Yes |
This page is Printed-circuit board connector IC, part number 1813266.
You can find the detail information about specifications and dimensions on part number 1813266.