Printed-circuit board connector MSTBC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1809530
1809569
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)

1.01 €

200 7 Days 5

1.62 €

150 7 Days 8

Loading...

  1. 1

Basic information

Color Green Contact spacing(mm) 5.08 Nominal voltage(V) 320
Nominal current(A) 12 Connection (components) Crimp Connector type Socket, vertical vertical
Connector type (category) wire-to-board Contact material Tin Insulation material Thermoplastic
Pin strip type (category) Socket enclosure - cable Series (connectors) MSTBC

Tech Support