Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1831346 |
1831359 |
1831414 |
1831456 |
1849189 |
1849228 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
5.78 € | 50 | 7 Days | 5 | 5 | 28.00 | 27.62 | 32 | |||
6.94 € | 50 | 7 Days | 6 | 6 | 32 | 28 | 32.70 | |||
13.88 € | 50 | 7 Days | 12 | 12 | 32 | 28 | 63.18 | |||
18.51 € | 50 | 19 Days | 16 | 16 | 32 | 28 | 83.50 | |||
15.23 € | 50 | 7 Days | 12 | 12 | 37 | 27.20 | 71.18 | |||
19.85 € | 50 | 19 Days | 16 | 16 | 37 | 27.20 | 91.50 |
Loading...
Color | Green | AWG | 24 - 12 | Connector cross section(mm²) | 0.2 - 2.5 |
---|---|---|---|---|---|
Contact spacing(mm) | 5.08 | Nominal voltage(V) | 320 | Nominal current(A) | 12 |
No. of rows | 1 | Stripping length(mm) | 7.00(max.) | Connection (components) | Plug |
Connector type | Plug, vertical mount | Connector type (category) | wire-to-board | Contact material | Tin plated |
Pin strip type (category) | Pin enclosure - cable | Series (connectors) | MSTBVK | Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes