Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1833849 |
1833852 |
1833865 |
1833878 |
1833894 |
1833917 |
1833920 |
1833959 |
1859205 |
1859218 |
1859221 |
1859234 |
1859247 |
1859250 |
1859276 |
1859315 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
5.78 € | 50 | 7 Days | 5 | 5 | 42.5 | 26.92 | 43.50 | |||
6.94 € | 50 | 7 Days | 6 | 6 | 42.5 | 32 | 43.50 | |||
8.10 € | 50 | 7 Days | 7 | 7 | 42.5 | 37.08 | 43.50 | |||
9.25 € | 50 | 7 Days | 8 | 8 | 42.5 | 42.16 | 43.50 | |||
11.57 € | 50 | 7 Days | 10 | 10 | 43.5 | 42.5 | 52.32 | |||
13.88 € | 50 | 7 Days | 12 | 12 | 43.5 | 42.5 | 62.48 | |||
15.04 € | 50 | 7 Days | 13 | 13 | 43.5 | 42.5 | 67.56 | |||
18.51 € | 50 | 7 Days | 16 | 16 | 43.5 | 42.5 | 82.80 | |||
7.13 € | 50 | 7 Days | 5 | 5 | 42.5 | 35.52 | 43.50 | |||
8.29 € | 50 | 7 Days | 6 | 6 | 42.5 | 40.60 | 43.50 | |||
9.44 € | 50 | 19 Days | 7 | 7 | 43.5 | 42.5 | 45.68 | |||
10.60 € | 50 | 7 Days | 8 | 8 | 43.5 | 42.5 | 50.76 | |||
11.76 € | 50 | 22 Days | 9 | 9 | 43.5 | 42.5 | 55.84 | |||
12.91 € | 50 | 7 Days | 10 | 10 | 43.5 | 42.5 | 60.92 | |||
15.23 € | 50 | 7 Days | 12 | 12 | 43.5 | 42.5 | 71.08 | |||
19.85 € | 50 | 7 Days | 16 | 16 | 43.5 | 42.5 | 91.40 |
Loading...
Color | Green | AWG | 24 - 12 | Connector cross section(mm²) | 0.2 - 2.5 |
---|---|---|---|---|---|
Contact spacing(mm) | 5.08 | Nominal voltage(V) | 320 | Nominal current(A) | 12 |
No. of rows | 1 | Stripping length(mm) | 7.00(max.) | Connection (components) | Plug |
Connector type | Plug, vertical mount | Connector type (category) | wire-to-board | Contact material | Tin plated |
Pin strip type (category) | Pin enclosure - cable | Series (connectors) | UMSTBVK | Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes