Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3210596 |
3210897 |
3210978 |
3210981 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.57 € | 50 | 7 Days | Green-yellow | - | - | - | 68 | No | |||
5.57 € | 50 | 7 Days | Green-yellow | 3 | - | - | 71.5 | Yes | |||
3.71 € | 50 | 7 Days | Grey | 3 | 500 | 24 | 68 | Yes | |||
3.71 € | 50 | 7 Days | Grey | 3 | 500 | 24 | 68 | Yes |
Loading...
Total number of pins(Pole) | 4 | AWG | 26 - 14 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 2.5 | No. of rows | 2 |
Product size (height)(mm) | 47.5 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Dualport PG terminal |
Insulation material | PA |