Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211854
Total number of pins(Pole) | 4 | Color | Green-yellow | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 6 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
No. of rows | 2 | Product size (height)(mm) | 47.5 | Product size (length)(mm) | 83.5 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 10-12 | Flammability rating | V0 |
Connection (components) | Quick-connect | Connector type (category) | Dualport PG terminal | Insulation material | PA |
Industrial goods | No |
This page is Protective conductor double-level terminal block PTTB 4, part number 3211854.
You can find the detail information about specifications and dimensions on part number 3211854.