Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3209620
Part Number
|
---|
3209620 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.12 € | 50 | 7 Days | 4 | Green-yellow | 26 - 14 | 0.14 - 2.5 | 55 | 5.2 | 8-10 | Quick-connect | PA | Yes |
Loading...
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.14 - 4 | No. of rows | 2 |
---|---|---|---|---|---|
Product size (length)(mm) | 78 | Flammability rating | V0 | Connector type (category) | Dualport PG terminal |
This page is Protective conductor double-level terminal block PTTBS 2,5, part number 3209620.
You can find the detail information about specifications and dimensions on part number 3209620.
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3209621 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.14 € | 50 | 7 Days | - | Black | - | 0.14 - 2.50 | 54.5 | - | - | - | - | - |