Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3040067
Part Number
|
---|
3040067 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Stripping length (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.11 € | 50 | 7 Days | 4 | 28 - 14 | 3 | 500 | 22 | 71.5 | 8-10 | PA |
Loading...
Color | Green-yellow | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | No. of rows | 2 | Product size (height)(mm) | 47.5 |
Product size (width)(mm) | 5.2 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Dualport PG terminal | Industrial goods | Yes |
This page is Protective conductor double-level terminal block STTB 2,5, part number 3040067.
You can find the detail information about specifications and dimensions on part number 3040067.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Contamination level
Nominal voltage(V)
Nominal current(A)
Product size (length)(mm)
Stripping length(mm)
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3040915 |
3061499 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Stripping length (mm) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.13 € | 50 | 7 Days | 2 | 28 - 12 | - | 500 | 22 | 71.5 | 8-10 | - | |||
7.37 € | 50 | 7 Days | 4 | 28 - 12 | - | - | - | 98.8 | 10(max.) | PA |