Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3210499 |
3210509 |
3210525 |
3210538 |
3210541 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | AWG | Nominal current (details) (A) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|
3.30 € | 100 | 7 Days | Grey | 26 - 12 | 26 | Multiport terminal | |||
3.30 € | 100 | 7 Days | Blue | 26 - 12 | 26 | Multiport terminal | |||
6.85 € | 50 | 7 Days | Green-yellow | 26 - 14 | - | Tripleport PG terminal | |||
5.03 € | 50 | 7 Days | Grey | 26 - 12 | 26 | Tripleport PG terminal | |||
5.03 € | 50 | 7 Days | Green-yellow | 26 - 14 | 26 | Tripleport PG terminal |
Loading...
Total number of pins(Pole) | 6 | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.14 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.14 - 2.5 | Nominal voltage(V) | 500 | Nominal current(A) | 20 |
No. of rows | 3 | Product size (height)(mm) | 58 | Product size (length)(mm) | 102 |
Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 | Flammability rating | V0 |
Connection (components) | Quick-connect | Insulation material | PA | Industrial goods | No |