Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 4 | Color | Grey | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 |
Contamination level | 3 | Nominal voltage(V) | 24 | Nominal current(A) | 24 |
No. of rows | 3 | Product size (height)(mm) | 54.5 | Product size (length)(mm) | 55 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) | Flammability rating | V2 |
Connection (components) | Screws | Connector type (category) | Proximity switch/actuator terminal | Insulation material | PA |
Industrial goods | Yes |