Ground modular terminal block ST 2,5-QUATTRO (3040041)

Ground modular terminal block ST 2,5-QUATTRO 3040041

Click on this image to zoom in.

Click on this image to zoom in.

  • Ground modular terminal block ST 2,5-QUATTRO 3040041
  • Ground modular terminal block ST 2,5-QUATTRO 3040041

Product Details:

Manufacturer part number: 3040041

Brand: PHOENIX CONTACT

Price: 6.01

Delivery time: 7 Days


Technical Data:

AWG: 28 - 12

Product size (length): 81 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3040041

Part Number
3040041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Product size (length)
(mm)

6.01 €

50 7 Days 28 - 1281

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Green-yellow Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5 Contamination level 3
No. of rows 1 Product size (height)(mm) 36.5 Product size (width)(mm) 5.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Pull spring
Connector type (category) PG terminal Insulation material PA Industrial goods Yes

This page is Ground modular terminal block ST 2,5-QUATTRO, part number 3040041.
You can find the detail information about specifications and dimensions on part number 3040041.

Variation of this product

Part Number
3042162
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Product size (length)
(mm)

5.80 €

50 7 Days 28 - 1489.5

Tech Support