Ground modular terminal block UKH 50-PE / N【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3009163

Part Number
3009163
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

202.21 €

5 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow AWG 6 - 1
Clamp width(mm) 40 Connector cross section (fixed)(mm²) 16 - 50 Connector cross-section (flexible)(mm²) 25 - 50
Nominal voltage(V) 1000 Nominal current(A) 150 No. of rows 1
Product size (height)(mm) 83.5 Product size (length)(mm) 70.5 Product size (width)(mm) 40
Stripping length(mm) 24(max.) Flammability rating V2 Connection (components) Screws
Connector type (category) PG terminal Insulation material PA Industrial goods Yes

This page is Ground modular terminal block UKH 50-PE / N, part number 3009163.
You can find the detail information about specifications and dimensions on part number 3009163.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360