Ground modular terminal block UKK 5-PE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2774211

Part Number
2774211
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.16 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Green-yellow AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4
Nominal voltage(V) 500 Nominal voltage (details)(V) 500 V (at 4 mm²) Nominal current(A) 32
Nominal current (details)(A) 32 No. of rows 2 Product size (height)(mm) 62
Product size (length)(mm) 56 Product size (width)(mm) 6.2 Stripping length(mm) 8(max.)
Flammability rating V2 Connection (components) Screws Connector type (category) Tripleport PG terminal
Insulation material PA Industrial goods No

This page is Ground modular terminal block UKK 5-PE, part number 2774211.
You can find the detail information about specifications and dimensions on part number 2774211.

Tech Support