Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0442082
Part Number
|
---|
0442082 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 348.72 € | 50 Pieces Per Package | 1 pack | Available | 9 Days | 20 - 8 | 10.2 | 0.5 - 16 | 0.5 - 10 | 3 | - | 47 | 42.5 | 10.2 | 10(max.) | V0 | PA |
Loading...
Total number of pins(Pole) | 2 | Color | Green-yellow | No. of rows | 1 |
---|---|---|---|---|---|
Connection (components) | Screws | Connector type (category) | Tripleport PG terminal | Industrial goods | Yes |
This page is Ground modular terminal block USLKG, part number 0442082.
You can find the detail information about specifications and dimensions on part number 0442082.
Configure
Basic Attributes
Nominal current(A)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contamination level
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0441106 |
0441517 |
0442011 |
0443010 |
0443023 |
0443036 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 409.93 € | 50 Pieces Per Package | 1 pack | Available | 9 Days | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 2.5 | 3 | - | 47 | 42.5 | 5.2 | 8(max.) | V0 | PA | |
- | 322.48 € | 50 Pieces Per Package | 1 pack | Available | 9 Days | 24 - 10 | 6.2 | 0.2 - 6 | 0.2 - 4 | 3 | - | 47 | 42.5 | 6.2 | 8(max.) | V0 | PA | |
- | 600.13 € | 50 Pieces Per Package | 1 pack | Available | 9 Days | 20 - 8 | 8.2 | 0.5 - 10 | 0.5 - 6 | 3 | - | 47 | 42.5 | 8.2 | 10(max.) | V0 | PA | |
- | 764.11 € | 50 Pieces Per Package | 1 pack | Available | 37 Days | 20 - 6 | 10.2 | 0.5 - 16 | 0.5 - 10 | 3 | - | 54 | 42.5 | 10.2 | 11(max.) | V0 | PA | |
- | 468.95 € | 50 Pieces Per Package | 1 pack | Available | 9 Days | 12 - 4 | 12.2 | 2.5 - 25 | 4 - 16 | 3 | - | 52.6 | 42.5 | 12.2 | 11(max.) | V0 | PA | |
- | 490.83 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 12 - 6 | 12.2 | 2.5 - 25 | 4 - 16 | 3 | - | 54 | 42.5 | 12.2 | 11(max.) | V0 | PA |