Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0444019 |
0444035 |
0449014 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 398.99 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | 18 - 1 | 15.2 | 0.75 - 50 | 0.75 - 35 | 3 | - | 62 | 50 | 15.2 | 15(max.) | V0 | PA | |
- | 501.75 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | 18 - 1 | 15.2 | 0.75 - 50 | 0.75 - 35 | - | - | 62 | 50 | 15.2 | 15(max.) | V0 | PA | |
- | 431.79 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | 18 - 1 | 15.2 | 0.75 - 50 | 0.75 - 35 | 3 | - | 62 | 50 | 15.2 | 15(max.) | V0 | PA |
Loading...
Total number of pins(Pole) | 2 | Color | Green-yellow | No. of rows | 1 |
---|---|---|---|---|---|
Connection (components) | Screws | Connector type (category) | Tripleport PG terminal | Industrial goods | Yes |
Configure
Basic Attributes
Contamination level
Nominal current(A)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Insulation material
Filter by standard shipping days
Optional Attributes