Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3049301
Part Number
|
---|
3049301 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.43 € | 25 | 7 Days | 1 | 14 - 1 | 21 | 2.5 - 50 | 2.5 - 50 | 150 | 63.5 | 21 |
Loading...
Color | Grey | Contamination level | 3 | Nominal voltage(V) | 1000 |
---|---|---|---|---|---|
No. of rows | 1 | Product size (length)(mm) | 67 | Flammability rating | V0 |
Connection (components) | Bolt fixings | Connector type (category) | High power connector | Insulation material | PA |
Industrial goods | Yes |
This page is High Current Connector HV, part number 3049301.
You can find the detail information about specifications and dimensions on part number 3049301.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3049107 |
3049204 |
3049408 |
3049505 |
3049547 |
3049550 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.79 € | 25 | 7 Days | 1 | 27 - 6 | 13 | 0.1 - 16 | 0.1 - 16 | 76 | 55.5 | 13 | |||
12.36 € | 25 | 7 Days | 1 | 14 - 2 | 16 | 2.50 - 35 | 2.5 - 35 | 125 | 55 | 16 | |||
14.82 € | 20 | 7 Days | 1 | 10 (min.) | 32 | 6 - 120 | 6 - 120 | 269 | 73.5 | 32 | |||
17.59 € | 20 | 7 Days | 1 | 10 (min.) | 32 | 6 - 120 | 6 - 120 | 269 | 73.5 | 32 | |||
13.50 € | 25 | 7 Days | 2 | 14 - 2 | 16 | 2.50 - 35 | 2.5 - 35 | 125 | 55.5 | 16 | |||
14.61 € | 25 | 7 Days | 2 | 14 - 1 | 21 | 2.5 - 50 | 2.5 - 50 | 150 | 63.5 | 21 |