Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3212064 |
3212065 |
3212068 |
3212069 |
3212070 |
3212071 |
3212076 |
3212078 |
3212079 |
3212081 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 40 | 7 Days | 2 | Grey | 12 - 2 | 16 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 16 | 25(max.) | Spring-loaded terminal | |||
5.37 € | 40 | 7 Days | 2 | Blue | 12 - 2 | 16 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 16 | 25(max.) | Spring-loaded terminal | |||
16.92 € | 12 | 7 Days | 6 | Grey | 12 - 2 | 48 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 48 | 25(max.) | Spring-loaded terminal | |||
22.56 € | 10 | 7 Days | 8 | Blue | - | 64 | 2.50 - 35 | 2.50 - 35 | 69.8 | - | - | - | Pull spring | |||
22.56 € | 10 | 7 Days | 8 | Black-yellow | - | 64 | 2.50 - 35 | 2.50 - 35 | 69.8 | - | - | - | Pull spring | |||
28.20 € | 8 | 7 Days | 10 | Black-yellow | 12 - 2 | 80 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 80 | 25(max.) | Spring-loaded terminal | |||
28.20 € | 8 | 81 Days | 10 | Black-yellow | - | 16 | 2.50 - 35 | 2.50 - 35 | 68.3 | - | - | - | Pull spring | |||
5.37 € | 40 | 7 Days | 2 | Grey | - | 16 | 2.50 - 35 | 2.50 - 35 | 68.3 | - | - | - | Pull spring | |||
5.37 € | 40 | 81 Days | 2 | Blue | - | 16 | 2.50 - 35 | 2.50 - 35 | 68.3 | - | - | - | Pull spring | |||
5.37 € | 40 | 7 Days | 2 | Black-yellow | 12 - 2 | 16 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 16 | 25(max.) | Spring-loaded terminal |
Loading...
Nominal voltage(V) | 1000 | Nominal current(A) | 125 | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V0 | Connector type (category) | High power terminal | Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Filter by standard shipping days
Optional Attributes