Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212081
Part Number
|
---|
3212081 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 40 | 7 Days | 2 | Black-yellow | 12 - 2 | 16 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 16 | 25(max.) | Spring-loaded terminal |
Loading...
Nominal voltage(V) | 1000 | Nominal current(A) | 125 | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V0 | Connector type (category) | High power terminal | Industrial goods | Yes |
This page is High-current terminal PTPOWER 35, part number 3212081.
You can find the detail information about specifications and dimensions on part number 3212081.
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3212064 |
3212065 |
3212068 |
3212069 |
3212070 |
3212071 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 40 | 7 Days | 2 | Grey | 12 - 2 | 16 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 16 | 25(max.) | Spring-loaded terminal | |||
5.37 € | 40 | 7 Days | 2 | Blue | 12 - 2 | 16 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 16 | 25(max.) | Spring-loaded terminal | |||
16.92 € | 12 | 7 Days | 6 | Grey | 12 - 2 | 48 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 48 | 25(max.) | Spring-loaded terminal | |||
22.56 € | 10 | 7 Days | 8 | Blue | - | 64 | 2.50 - 35 | 2.50 - 35 | 69.8 | - | - | - | Pull spring | |||
22.56 € | 10 | 7 Days | 8 | Black-yellow | - | 64 | 2.50 - 35 | 2.50 - 35 | 69.8 | - | - | - | Pull spring | |||
28.20 € | 8 | 7 Days | 10 | Black-yellow | 12 - 2 | 80 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 80 | 25(max.) | Spring-loaded terminal |