Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3260056
Part Number
|
---|
3260056 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | Clamp width (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.65 € | 4 | 7 Days | 10 | Black-yellow | 100 | 105 | 101 | 100 | 30(max.) | Spring-loaded terminal |
Loading...
Connector cross section (fixed)(mm²) | 10 - 70 | Connector cross-section (flexible)(mm²) | 10 - 70 | Nominal voltage(V) | 1500 |
---|---|---|---|---|---|
Nominal current(A) | 150 | No. of rows | 1 | Flammability rating | V0 |
Connector type (category) | High power terminal | Industrial goods | Yes |
This page is High-current terminal PTPOWER 50, part number 3260056.
You can find the detail information about specifications and dimensions on part number 3260056.
Configure
Basic Attributes
Total number of pins(Pole)
Color
Clamp width(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3260050 |
3260051 |
3260054 |
3260060 |
3260061 |
3260063 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | Clamp width (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.27 € | 20 | 7 Days | 2 | Grey | 20 | 105 | 101 | 20 | 30(max.) | Spring-loaded terminal | |||
13.27 € | 20 | 7 Days | 2 | Blue | 20 | 105 | 101 | 20 | 30(max.) | Spring-loaded terminal | |||
55.72 € | 6 | 7 Days | 8 | Blue | 80 | 105 | 101 | 80 | 30(max.) | Spring-loaded terminal | |||
69.65 € | 4 | 7 Days | 10 | Black-yellow | 20 | 96 | - | - | - | Pull spring | |||
13.27 € | 20 | 7 Days | 2 | Grey | 20 | 96 | - | - | - | Pull spring | |||
13.27 € | 20 | 7 Days | 2 | Black-yellow | 20 | 105 | - | - | - | Pull spring |