Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3009118
Part Number
|
---|
3009118 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 2 | Grey | 6 - 2 | 16 - 70 | 25 - 70 | 1000 | - | 76 | 70.5 | 20 | 24(max.) | No |
Loading...
Clamp width(mm) | 20 | Nominal current(A) | 150 | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | High power terminal |
This page is High-current terminal UKH 50, part number 3009118.
You can find the detail information about specifications and dimensions on part number 3009118.
Configure
Basic Attributes
Pins per row
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3009066 |
3247400 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 158.49 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | - | Blue | - | 16 - 50 | 25 - 50 | 1000 | 2 | 83.5 | 70.5 | - | - | - | |
14.11 € | 20 | 7 Days | 2 | Grey | - | 16 (max.) | 25 - 70 | 1500 | - | 76 | - | - | - | Yes |