Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1765030
Total number of pins(Pole) | 10 | Color | Green | AWG | 24 - 12 |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.2 - 2.5 | Contact spacing(mm) | 5.08 | Nominal voltage(V) | 320 |
Nominal current(A) | 12 | No. of rows | 1 | Pins per row | 10 |
Product size (height)(mm) | 29.10 | Product size (length)(mm) | 27.70 | Product size (width)(mm) | 52.30 |
Stripping length(mm) | 7.00(max.) | Connection (components) | Plug | Connector features | + TS35 mounting feet |
Connector type | Plug, mount | Connector type (category) | wire-to-board | Contact material | Tin plated |
Pin strip type (category) | Pin enclosure - cable | Series (connectors) | MSTBHK | Industrial goods | Yes |
This page is Housing MSTBHK, part number 1765030.
You can find the detail information about specifications and dimensions on part number 1765030.