Initiator / actuator term PTIO 1,5 / S / 4 (3244452)

Initiator / actuator term PTIO 1,5 / S / 4 3244452

Click on this image to zoom in.

Click on this image to zoom in.

  • Initiator / actuator term PTIO 1,5 / S / 4 3244452
  • Initiator / actuator term PTIO 1,5 / S / 4 3244452

Product Details:

Manufacturer part number: 3244452

Brand: PHOENIX CONTACT

Price: 3.26

Delivery time: 85 Days


Technical Data:

Color: Grey

Clamp width: 3.5 mm

Connector cross section (fixed): 0.14 - 1.50 mm²

Connector cross-section (flexible): 0.14 - 1.50 mm²

Nominal voltage: 250 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3244452

Part Number
3244452
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)

3.26 €

100 85 Days Grey3.50.14 - 1.500.14 - 1.5025013.54241.590.8

Loading...

  1. 1

Basic information

Flammability rating V0 Connection (components) Push-lock spring terminal Connector type (category) Proximity switch/actuator terminal

This page is Initiator / actuator term PTIO 1,5 / S / 4, part number 3244452.
You can find the detail information about specifications and dimensions on part number 3244452.

Variation of this product

Part Number
3244465
3244466
3244517
3244559
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)

4.62 €

50 88 Days Grey3.50.14 - 1.500.14 - 1.5025013.54241.590.8

8.02 €

50 88 Days Grey1.560 (max.)-1.50.14--0.140.14

6.39 €

50 22 Days Grey3.50.14 - 1.500.14 - 1.5025013.54241.590.8

2.85 €

100 7 Days Orange70.20 - 40.20 - 2.50250202141.574.4

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360