Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3244560 |
3244561 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.96 € | 40 | 7 Days | 14 | - | 0.25 - 1.50 | - | 130 | - | - | - | 1 | |||
6.23 € | 30 | 7 Days | 7 | 0.20 - 4 | 0.20 - 2.50 | 24 | 13.5 | 3 | 2 | 41.5 | 74.4 |
Loading...
Color | Orange | Flammability rating | V0 | Connection (components) | Push-lock spring terminal |
---|---|---|---|---|---|
Connector type (category) | Proximity switch/actuator terminal |
Configure
Basic Attributes
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes