Initiator / actuator term PTIO-IN 2,5 / 3 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3244561

Part Number
3244561
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)

6.23 €

30 7 Days 70.20 - 40.20 - 2.502413.53241.574.4

Loading...

  1. 1

Basic information

Color Orange Flammability rating V0 Connection (components) Push-lock spring terminal
Connector type (category) Proximity switch/actuator terminal

This page is Initiator / actuator term PTIO-IN 2,5 / 3, part number 3244561.
You can find the detail information about specifications and dimensions on part number 3244561.

Variation of this product

Part Number
3244560
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)

4.96 €

40 7 Days 14-0.25 - 1.50-130---1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360