Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0443065
Part Number
|
---|
0443065 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 18 - 2 | 15 | 0.75 - 35 | 0.75 - 35 | 125 | 51 | 55 | 15 | 16(max.) |
Loading...
Total number of pins(Pole) | 2 | Color | Green-yellow | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V2 | Connection (components) | Screws | Connector type (category) | PG terminal |
Insulation material | PA | Industrial goods | No |
This page is Installation Earth conductor terminal UISLKG, part number 0443065.
You can find the detail information about specifications and dimensions on part number 0443065.
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0443052 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | 12 - 3 | 12 | 2.5 - 25 | 4 - 16 | 76 | 47 | 42.5 | 12 | 11(max.) |