Installation ground terminal block UK 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3024753

Part Number
3024753
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.57 €

20 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Blue AWG 24 - 8
Clamp width(mm) 16.4 Connector cross section (fixed)(mm²) 0.2 - 10 Connector cross-section (flexible)(mm²) 0.2 - 6
Nominal voltage(V) 400 Nominal voltage (details)(V) 250 V (at 10 mm ²) Nominal current(A) 57
No. of rows 1 Product size (height)(mm) 47 Product size (length)(mm) 42.5
Product size (width)(mm) 16.4 Stripping length(mm) 10(max.) Flammability rating V0
Connection (components) Screws Connector type (category) PG terminal Industrial goods No

This page is Installation ground terminal block UK 6, part number 3024753.
You can find the detail information about specifications and dimensions on part number 3024753.

Tech Support