Installation ground terminal block UTI 16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3073830

Part Number
3073830
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.24 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow AWG 10 - 4
Clamp width(mm) 12.2 Connector cross section (fixed)(mm²) 6 - 25 Connector cross-section (flexible)(mm²) 6 - 16
Nominal current(A) 76 No. of rows 1 Product size (height)(mm) 49.9
Product size (length)(mm) 51 Product size (width)(mm) 12.2 Stripping length(mm) 12(max.)
Flammability rating V2 Connection (components) Plug & Clip Connector type (category) PG terminal
Industrial goods Yes

This page is Installation ground terminal block UTI 16, part number 3073830.
You can find the detail information about specifications and dimensions on part number 3073830.

Tech Support