Installation Protective conductor terminal PTI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3213937
3213938
3213941
3213962
3213964
3213966
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
No. of rows Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Insulation material Industrial goods

2.45 €

100 79 Days -Grey-5.20.14 - 40.14 - 4400--50.5101--Push-lock spring terminal--
-

-

100 Quote -Grey-5.20.14 - 40.14 - 440020-50.5101--Push-lock spring terminal--

2.87 €

100 70 Days -Grey-5.20.14 - 40.14 - 440020-50.5101--Push-lock spring terminal--

2.36 €

100 7 Days 2Green-yellow26 - 125.20.14 - 40.14 - 4--142.559.55.28-10Quick-connectPANo

2.62 €

100 7 Days 2Green-yellow24 - 106.20.2 - 60.2 - 6--142.565.96.210-12Quick-connectPANo

3.48 €

100 7 Days 2Green-yellow20 - 88.20.5 - 100.5 - 6--148.5668.212(max.)Quick-connectPANo

Loading...

  1. 1

Basic information

Flammability rating V0 Connector type (category) PG terminal

Tech Support