Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3213964
Part Number
|
---|
3213964 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.62 € | 100 | 7 Days | 2 | Green-yellow | 24 - 10 | 6.2 | 0.2 - 6 | 0.2 - 6 | - | - | 1 | 42.5 | 65.9 | 6.2 | 10-12 | Quick-connect | PA | No |
Loading...
Flammability rating | V0 | Connector type (category) | PG terminal |
---|
This page is Installation Protective conductor terminal PTI, part number 3213964.
You can find the detail information about specifications and dimensions on part number 3213964.
Configure
Basic Attributes
Nominal voltage(V)
Nominal current(A)
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3213937 |
3213938 |
3213941 |
3213962 |
3213966 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.45 € | 100 | 79 Days | - | Grey | - | 5.2 | 0.14 - 4 | 0.14 - 4 | 400 | - | - | 50.5 | 101 | - | - | Push-lock spring terminal | - | - | |||
- | - | 100 | Quote | - | Grey | - | 5.2 | 0.14 - 4 | 0.14 - 4 | 400 | 20 | - | 50.5 | 101 | - | - | Push-lock spring terminal | - | - | ||
2.87 € | 100 | 70 Days | - | Grey | - | 5.2 | 0.14 - 4 | 0.14 - 4 | 400 | 20 | - | 50.5 | 101 | - | - | Push-lock spring terminal | - | - | |||
2.36 € | 100 | 7 Days | 2 | Green-yellow | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | - | - | 1 | 42.5 | 59.5 | 5.2 | 8-10 | Quick-connect | PA | No | |||
3.48 € | 100 | 7 Days | 2 | Green-yellow | 20 - 8 | 8.2 | 0.5 - 10 | 0.5 - 6 | - | - | 1 | 48.5 | 66 | 8.2 | 12(max.) | Quick-connect | PA | No |