Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3076028 |
3076029 |
3076030 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | No. of rows | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Insulation material | Insulation class | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.71 € | 50 | 7 Days | 5 | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 4 | 24 | 3 | 93.5 | 5.2 | 9(max.) | PA | I | No | |||
3.17 € | 100 | 7 Days | 5 | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 4 | 24 | 3 | 93.5 | 5.2 | 9(max.) | PA | I | No | |||
3.17 € | 100 | 39 Days | 5 | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 4 | 24 | 3 | 93.5 | 5.2 | 9(max.) | PA | I | No |
Loading...
Color | Grey | Nominal voltage(V) | 400 | Product size (height)(mm) | 51.5 |
---|---|---|---|---|---|
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | PG terminal |
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
No. of rows
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Insulation material
Insulation class
Industrial goods
Filter by standard shipping days
Optional Attributes