Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3076032
Part Number
|
---|
3076032 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | No. of rows | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Insulation material | Insulation class | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.28 € | 50 | 39 Days | 5 | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 4 | 21 | 3 | 93.5 | 5.2 | 9(max.) | PA | I | No |
Loading...
Color | Grey | Nominal voltage(V) | 400 | Product size (height)(mm) | 51.5 |
---|---|---|---|---|---|
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | PG terminal |
This page is Installation Protective conductor terminal UTI, part number 3076032.
You can find the detail information about specifications and dimensions on part number 3076032.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
No. of rows
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Insulation material
Insulation class
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3076028 |
3076029 |
3076030 |
3076039 |
3076040 |
3076041 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | No. of rows | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Insulation material | Insulation class | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.71 € | 50 | 7 Days | 5 | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 4 | 24 | 3 | 93.5 | 5.2 | 9(max.) | PA | I | No | |||
3.17 € | 100 | 7 Days | 5 | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 4 | 24 | 3 | 93.5 | 5.2 | 9(max.) | PA | I | No | |||
3.17 € | 100 | 39 Days | 5 | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 4 | 24 | 3 | 93.5 | 5.2 | 9(max.) | PA | I | No | |||
5.45 € | 50 | 68 Days | - | - | 8.2 | 0.20 - 10 | 0.20 - 10 | - | - | 95 | - | - | - | - | - | |||
4.78 € | 50 | 21 Days | - | - | 8.2 | 0.20 - 10 | 0.20 - 10 | - | - | 95 | - | - | - | - | - | |||
4.78 € | 50 | 47 Days | - | - | 8.2 | 0.20 - 10 | 0.20 - 10 | - | - | 95 | - | - | - | - | - |