Manufacturer part number: 3073827
Brand: PHOENIX CONTACT
Price: 2.65 €
Delivery time: 7 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3073827
Total number of pins(Pole) | 2 | AWG | 10 - 4 | Clamp width(mm) | 12.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 6 - 25 | Connector cross-section (flexible)(mm²) | 6 - 16 | Nominal voltage(V) | 400 |
Nominal current(A) | 76 | No. of rows | 1 | Product size (height)(mm) | 49.9 |
Product size (length)(mm) | 51 | Product size (width)(mm) | 12.2 | Stripping length(mm) | 12(max.) |
Flammability rating | V2 | Connection (components) | Plug & Clip | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Installation terminal block UTI 16, part number 3073827.
You can find the detail information about specifications and dimensions on part number 3073827.
Part Number |
---|
3075728 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
2.65 € | 100 | 7 Days | Blue |