Installation terminal block UIK 35

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3006182

Part Number
3006182
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 18 - 2
Clamp width(mm) 15.2 Connector cross section (fixed)(mm²) 0.75 - 35 Connector cross-section (flexible)(mm²) 0.75 - 35
Nominal voltage(V) 800 Nominal voltage (details)(V) 800 V (at 35 mm²) Nominal current(A) 125
Nominal current (details)(A) 125 No. of rows 1 Product size (height)(mm) 51
Product size (length)(mm) 55 Product size (width)(mm) 15.2 Stripping length(mm) 16(max.)
Flammability rating V2 Connection (components) Screws Connector type (category) Terminal
Insulation material PA Industrial goods No

This page is Installation terminal block UIK 35, part number 3006182.
You can find the detail information about specifications and dimensions on part number 3006182.

Tech Support