Installation terminal PTI 16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1030131

Part Number
1030131
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.53 €

50 7 Days

Loading...

  1. 1

Basic information

Color Blue AWG 20 - 4 Connector cross section (fixed)(mm²) 0.5 - 16
Connector cross-section (flexible)(mm²) 0.5 - 16 Nominal voltage(V) 1000 Nominal current(A) 76
No. of rows 1 Connection (components) Push-in connector Connector type (category) Terminal

This page is Installation terminal PTI 16, part number 1030131.
You can find the detail information about specifications and dimensions on part number 1030131.

Tech Support