Installation terminal PTI 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3213972
3213973
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.38 €

150 7 Days Grey

1.38 €

150 7 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 20 - 10 Clamp width(mm) 8.2
Connector cross section (fixed)(mm²) 0.5 - 10 Connector cross-section (flexible)(mm²) 0.5 - 6 Nominal voltage(V) 800
Nominal current(A) 41 No. of rows 1 Product size (height)(mm) 48.5
Product size (length)(mm) 66 Product size (width)(mm) 8.2 Stripping length(mm) 12(max.)
Flammability rating V0 Connection (components) Quick-connect Connector type (category) Terminal
Industrial goods No

Tech Support