Interface module DFLK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2280271
2280284
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Temperature range
(°C)

98.80 €

5 7 Days 40-70

118.90 €

5 40 Days 50-20 - +50

Loading...

  1. 1

Basic information

Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5 Stripping length(mm) 8(max.)
Connection (components) Screws Connector (control) IDC/FLK strip Series (connectors) Varioface-DFLK
Transfer module features Any orientation Transfer module type (category) Transfer module Industrial goods Yes

Tech Support