Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211663
Part Number
|
---|
3211663 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector type (category) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.94 € | 100 | 7 Days | 3 | Blue | 26 - 14 | 0.14 - 2.5 | - | 20 | 36.5 | 74 | 5.2 | 8-10 | Quick-connect | N terminal | PA |
Loading...
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.14 - 4 | Nominal voltage(V) | 400 |
---|---|---|---|---|---|
No. of rows | 1 | Flammability rating | V0 | Industrial goods | Yes |
This page is Knife disconnect terminal block PT 2,5, part number 3211663.
You can find the detail information about specifications and dimensions on part number 3211663.
Configure
Basic Attributes
Contamination level
Total number of pins(Pole)
Color
AWG
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Connector type (category)
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3210170 |
3210172 |
3210184 |
3210191 |
3211676 |
3212316 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector type (category) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.06 € | 100 | 7 Days | 3 | Grey | - | 0.14 - 2.50 | - | 16 | 36.7 | - | - | - | Push-in connector | Disconnect terminal | - | |||
3.34 € | 100 | 7 Days | 4 | Grey | 26 - 14 | 0.14 - 2.5 | 3 | 20 | 36.5 | 84 | 5.2 | 8-10 | Quick-connect | N terminal | PA | |||
3.46 € | 100 | 7 Days | 4 | Grey | - | 0.14 - 2.50 | - | 16 | 36.7 | - | - | - | Push-in connector | Disconnect terminal | - | |||
3.46 € | 100 | 82 Days | 4 | Blue | - | 0.14 - 2.50 | - | 16 | 36.7 | - | - | - | Push-in connector | Disconnect terminal | - | |||
3.34 € | 100 | 7 Days | 4 | Blue | 26 - 14 | 0.14 - 2.5 | - | 20 | 36.5 | 84 | 5.2 | 8-10 | Quick-connect | N terminal | PA | |||
2.77 € | 100 | 7 Days | 2 | Orange | 26 - 14 | 0.14 - 2.5 | - | 20 | 35.3 | 62 | 5.2 | 8-10 | Quick-connect | N terminal | - |