Knife disconnect terminal block QTC (3050407)

Knife disconnect terminal block QTC 3050407

Click on this image to zoom in.

Click on this image to zoom in.

  • Knife disconnect terminal block QTC 3050407
  • Knife disconnect terminal block QTC 3050407
  • Knife disconnect terminal block QTC 3050407

Product Details:

Manufacturer part number: 3050407

Brand: PHOENIX CONTACT

Price: 5.56

Delivery time: 7 Days


Technical Data:

Total number of pins: 3 Pole

Color: Grey

AWG: 22 - 16

Clamp width: 5.2 mm

Connector cross section (fixed): 0.25 - 1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3050407

Part Number
3050407
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Nominal current (details)
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Industrial goods

5.56 €

50 7 Days 3Grey22 - 165.20.25 - 1.50.25 - 1.517.5-39.3945.2Yes

Loading...

  1. 1

Basic information

Nominal voltage(V) 400 No. of rows 1 Flammability rating V0
Connection (components) Quick-connect Connector type (category) N terminal Insulation material PA

This page is Knife disconnect terminal block QTC, part number 3050407.
You can find the detail information about specifications and dimensions on part number 3050407.

Variation of this product

Part Number
3205103
3205226
3206487
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Nominal current (details)
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Industrial goods

4.75 €

50 7 Days 2Grey22 - 165.20.25 - 1.50.25 - 1.517.51639.376.45.2No

5.07 €

50 96 Days 2Blue20 - 146.20.5 - 2.50.5 - 2.520-42.882.56.2Yes

5.07 €

50 7 Days 2Grey20 - 146.20.5 - 2.50.5 - 2.520-39.382.56.2Yes

Tech Support