Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3036343 |
3038875 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
3.62 € | 100 | 7 Days | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 60.5 | 5.2 | |||
4.05 € | 50 | 7 Days | 6.2 | 0.08 - 6 | 0.08 - 4 | 61.5 | 6.2 |
Loading...
Total number of pins(Pole) | 2 | Color | Grey | AWG | 28 - 12 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Nominal current(A) | 20 | Nominal current (details)(A) | 20 |
No. of rows | 1 | Product size (height)(mm) | 36.5 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | N terminal |
Insulation material | PA | Industrial goods | No |
Configure
Basic Attributes
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes