Knife disconnect terminal block ST 2,5-TWIN-MT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3036356
3037821
3040766
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Contamination level Product size (length)
(mm)

4.08 €

50 7 Days 3Grey28 - 14-72

4.08 €

50 7 Days 3Blue28 - 14-72

4.26 €

50 7 Days 2Grey28 - 12381

Loading...

  1. 1

Basic information

Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5
Nominal voltage(V) 400 Nominal current(A) 20 No. of rows 1
Product size (height)(mm) 36.5 Product size (width)(mm) 5.2 Stripping length(mm) 8-10
Flammability rating V0 Connection (components) Pull spring Connector type (category) N terminal
Insulation material PA Industrial goods Yes

Tech Support